(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Arcland Sakamoto Micro Coupler Socket

Arcland Sakamoto Micro Coupler Socket

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      86,320VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A coupler for pneumatic pressure applications.
The main body is made from brass offering excellent corrosion resistance.
Compact size of 9.5 mm while still including a valve on the socket.
Simple push-in one-touch connection.

Part Number
MC04PC
MC04PCL
MC04PH
MC04SC
MC04SH
MC05PM
MC05SM
MC06PC
MC06SC
MC10PM
MC10SM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

152,249 VND

1 Piece(s) 4 Day(s) or more

199,661 VND

1 Piece(s) 4 Day(s) or more

86,320 VND

1 Piece(s) 5 Day(s) or more

384,795 VND

1 Piece(s) 4 Day(s) or more

415,194 VND

1 Piece(s) 4 Day(s) or more

86,586 VND

1 Piece(s) 4 Day(s) or more

284,105 VND

1 Piece(s) 63 Day(s) or more

265,178 VND

1 Piece(s) 4 Day(s) or more

512,853 VND

1 Piece(s) 6 Day(s) or more

87,383 VND

1 Piece(s) 4 Day(s) or more

284,902 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Coupler