(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ballpoint/Hex Interchangeable Blade For System 4

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • The image shown is a representative image.
  • Order Qty :
  • From :
    432,345 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
269H1.3-1.3
269H1.5-1.5
269H2.0-2.0
269H2.5-2.5
269H3.0-3.0
269H4.0-4.0
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)

432,345 VND

1 Piece(s) 6 Day(s) or more 1.3

432,345 VND

1 Piece(s) 6 Day(s) or more 1.5

432,455 VND

1 Piece(s) 6 Day(s) or more 2

432,565 VND

1 Piece(s) 6 Day(s) or more 2.5

432,565 VND

1 Piece(s) 6 Day(s) or more 3

432,565 VND

1 Piece(s) 6 Day(s) or more 4

Basic Specifications

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    120

Product Description

[Features]
· Interchangeable blade of double-headed ballpoint hex and hex for System 4.
· Made of high-grade chrome vanadium molybdenum steel. Fully quenched. Chrome plating.
· The tip has undergone Chrome Top treatment, a colored coating.

Part Number
269H1.3-1.3
269H1.5-1.5
269H2.0-2.0
269H2.5-2.5
269H3.0-3.0
269H4.0-4.0
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)

432,345 VND

1 Piece(s) 6 Day(s) or more 1.3

432,345 VND

1 Piece(s) 6 Day(s) or more 1.5

432,455 VND

1 Piece(s) 6 Day(s) or more 2

432,565 VND

1 Piece(s) 6 Day(s) or more 2.5

432,565 VND

1 Piece(s) 6 Day(s) or more 3

432,565 VND

1 Piece(s) 6 Day(s) or more 4

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1