[Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam.
Xem chi tiết.
[Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam.
See more.
[Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship.
Xem chi tiết.
[Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee.
See more.
Traffic Lane Regulation Block
Specifications of HIA-L
-
- Size (Width)(MM)
- 1000
-
- Size (Height)(MM)
- 160
-
- Size (Length)(MM)
- 200
-
- Size
- Large
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
|
3,870,034 VND
|
1 Piece(s)
|
|
6 Day(s)
|
Basic Specifications
-
- Size (Width)(MM)
- 1000
-
- Size (Height)(MM)
- 160
-
- Size (Length)(MM)
- 200
-
- Size
- Large
Product Description
[Features]
・Excellent Day/Night Legibility
・The nside of the body is not flat so it is not broken by impact
・or fragments are not spattered. It has high compression strength
・It has a good effect of regulating lanes.
・ It is assembled by inserting a guide pole (750/450) as it is
Specifications of HIA-L
-
- Size (Width)(MM)
- 1000
-
- Size (Height)(MM)
- 160
-
- Size (Length)(MM)
- 200
-
- Size
- Large
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
|
3,870,034 VND
|
1 Piece(s)
|
|
6 Day(s)
|
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy