(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert For High Efficiency Finishing Special Shape Tool Series, GALLEA GP1LB Type, ZPHW

Insert For High Efficiency Finishing Special Shape Tool Series, GALLEA GP1LB Type, ZPHW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,216,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitsubishi Hitachi Tool Tip (For Milling) For High Efficiency Finishing Irregular Shaped Tool Series GALLEA GP1LB Type Insert ZPHW.

 
Part Number
ZPHW160-LB16-PN215
ZPHW160-LB16-TH308
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material

2,216,200 VND

2 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron

2,216,200 VND

2 Piece(s) 9 Day(s) or more Steel / Cast Iron / High-Hardness Material

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Width(mm) 16 Thickness(mm) 4.2 Dimension R1(mm) 16
Dimension R2(mm) 1.5 Dimension R3(mm) 16