(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Easy One Touch Ignition
・Maintain strong flame power by Built-in Heat Line inside the crater
・It is easy to use with Flexible Type Design for the Handle.
・Easy for Multi Purpose Work requiring High Flame Power such as PVC Pipe Work and Copper Alloy Welding.
Product Type | Gas Torch | Specifications | Iso gas Adapter |
---|
Please check the type/dimensions/specifications of the part PBG-201679 in the K-1 Automatic Torch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PBG-201679 trong chuỗi K-1 Automatic Torch.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy