(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder For Outer Diameter Machining, C12/CSSN

Holder For Outer Diameter Machining, C12/CSSN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,903,513VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]· For SN (square) inserts· For end surface machining· Clamp-on type

Part Number
C12L-33
C12L-44
C12L-45
C12R-33
C12R-44
C12R-45
CSSNL2525M12
CSSNL3225P12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension f
(mm)
Dimension L2
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable presser Applicable button screw

3,903,513 VND

1 Piece(s) 15 Day(s) or more Left-hand1401927281919CC08MS (CC08WS)BS0829W

4,142,560 VND

1 Piece(s) 15 Day(s) or more Left-hand1602535312525CC08M (CC08W)BS0835W

5,397,560 VND

1 Piece(s) 15 Day(s) or more Left-hand1603235313225CC08M (CC08W)BS0835W

3,903,513 VND

1 Piece(s) 15 Day(s) or more Right-hand1401927281919CC08MS (CC08WS)BS0829W

4,142,560 VND

1 Piece(s) 15 Day(s) or more Right-hand1602535312525CC08M (CC08W)BS0835W

5,397,560 VND

1 Piece(s) 15 Day(s) or more Right-hand1603235313225CC08M (CC08W)BS0835W

4,142,560 VND

1 Piece(s) 15 Day(s) or more Left-hand1502532312525CC08M (CC08W)BS0835W

5,397,560 VND

1 Piece(s) 15 Day(s) or more Left-hand1703232313225CC08M (CC08W)BS0835W

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Clamp-on
Applicable tip SN□N1204 (1207) Applicable screw Countersunk screw: M3 * 12 Applicable wrench LW-4 / LLR-25S-20 * 65
Applicable shim seat ASN423 Applicable snap ring SR08