(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Dressing (Set)

Super Dressing (Set)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,956,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated dresser for desktop double-head grinders.
· Can be used to safely correct grindstone surfaces like new (for vitrified grindstone).
· Chip embedded with diamond particles is attached to the tip.
· Sharpness and service life are drastically improved by the effect of the diamond.
· Three types of mounting angles can be selected for the tip.
· The tip part can be replaced.
[Applications]
· For truing and dressing grindstones and cup type grindstones for bench grinders.

Part Number
4K6SDORE0SD10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,956,341 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Diamond Dresser Overall Length(mm) Approx. 300 (Including Tip) Detailed Type Set

Please check the type/dimensions/specifications of the part 4K6SDORE0SD10 in the Super Dressing (Set) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4K6SDORE0SD10 trong chuỗi Super Dressing (Set).