(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond Belt Hard Type【3 Pieces Per Package】

Diamond Belt Hard Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,182,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· It is excellent in abrasion resistance and durability, enabling a stable finished surface to be maintained.
[Applications]
· It is suitable for high-efficiency machining of cemented carbide, hardened steel, die steel, special steel, ceramics, FRP, carbon fiber, glass stone, difficult-to-cut material, etc.

 
Part Number
65011
65014
65015
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

2,182,250 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

7 Day(s) or more

2,182,250 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

7 Day(s) or more

2,182,250 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Used Electrical and pneumatic tools