(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Router Cutter, Shaft Diameter ⌀3.0, ⌀6.0

Carbide Router Cutter, Shaft Diameter ⌀3.0, ⌀6.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      577,280VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It can be used for a wide range of machining, from heavy cutting to finish cutting, chamfering, and deburring.
·High-level cutting technology allows the cutting of carefully selected high-quality cemented carbide materials.
·With the latest cutting technology, the chip pocket is set slightly shallow. This made it possible to increase the strength of the cutting edge and reduce chipping, improving tool durability.

 
Part Number
26901
26902
26904
26911
26912
26913
26914
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Product Type Blade tip shape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Shaft Diameter
(mm)
Detail shape Size
(mm)

577,280 VND

1 Piece(s) 7 Day(s) or more Cylinder typeshank diameter 3 mmCross Cut1.6580,0003-Overall length: 39

577,280 VND

1 Piece(s) 7 Day(s) or more Cylinder typeshank diameter 3 mmCross Cut2.49.570,0003-Overall length: 39

897,205 VND

1 Piece(s) 7 Day(s) or more Cylinder typeshank diameter 6 mmCross Cut41650,0006-Overall length: 51

675,686 VND

1 Piece(s) 7 Day(s) or more -shank diameter 3 mmCross End Cut1.6580,0003With drill endOverall length: 38

675,686 VND

1 Piece(s) 7 Day(s) or more -shank diameter 3 mmCross End Cut2.39.570,0003With drill endOverall length: 38

675,686 VND

1 Piece(s) 7 Day(s) or more -shank diameter 3 mmCross End Cut31250,0003With drill endOverall length: 38

1,045,016 VND

1 Piece(s) 7 Day(s) or more -shank diameter 6 mmCross End Cut41650,0006With drill endOverall length: 50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shower Material All Carbide Tip shape Diamond cut