(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
90° Angle Spindle RA-271E

90° Angle Spindle RA-271E
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,488,794VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.

 
Part Number
RA-271E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

9,488,794 VND

1 Piece(s) 22 Day(s) or more

Loading...Tải…

  1. 1