(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
80° Diamond-Shape With Hole, Positive 7°, CCGT○○○-FYS, For Finish Cutting

80° Diamond-Shape With Hole, Positive 7°, CCGT○○○-FYS, For Finish Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      338,465VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Incorporates Absotech Bronze PVD coating and a specialized, tough carbide base material.
· The high-quality cutting edge reduces adhesion and micro-chipping, allowing for excellent machining surface finish quality.

Part Number
CCGT03X1003LFYSAC1030U
CCGT03X1003RFYSAC1030U
CCGT03X101LFYSAC1030U
CCGT03X101RFYSAC1030U
CCGT03X102LFYSAC1030U
CCGT03X102RFYSAC1030U
CCGT03X104LFYSAC1030U
CCGT03X104RFYSAC1030U
CCGT04X1003LFYSAC1030U
CCGT04X1003RFYSAC1030U
CCGT04X101LFYSAC1030U
CCGT04X101RFYSAC1030U
CCGT04X102LFYSAC1030U
CCGT04X102RFYSAC1030U
CCGT04X104LFYSAC1030U
CCGT04X104RFYSAC1030U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPreferred Hand Nose Radius Detail Nose Radius
(mm)
Inscribed circle
(mm)
Thickness
(mm)
Cutting Edge Length
(mm)
Hole Diameter
(mm)

338,465 VND

10 Piece(s) 7 Day(s) or more Left HandedOthers0.033.501.403.551.9

338,465 VND

10 Piece(s) 7 Day(s) or more Right HandedOthers0.033.501.403.551.9

338,465 VND

10 Piece(s) 7 Day(s) or more Left HandedOthers0.13.501.403.551.9

338,465 VND

10 Piece(s) 7 Day(s) or more Right HandedOthers0.13.501.403.551.9

338,465 VND

10 Piece(s) 7 Day(s) or more Left Handed0.20.23.501.403.551.9

338,465 VND

10 Piece(s) 7 Day(s) or more Right Handed0.20.23.501.403.551.9

338,465 VND

10 Piece(s) 7 Day(s) or more Left Handed0.40.43.501.403.551.9

338,465 VND

10 Piece(s) 7 Day(s) or more Right Handed0.40.43.501.403.551.9

338,465 VND

10 Piece(s) 7 Day(s) or more Left HandedOthers0.034.301.804.372.3

338,465 VND

10 Piece(s) 7 Day(s) or more Right HandedOthers0.034.301.804.372.3

338,465 VND

10 Piece(s) 7 Day(s) or more Left HandedOthers0.14.301.804.372.3

338,465 VND

10 Piece(s) 7 Day(s) or more Right HandedOthers0.14.301.804.372.3

338,465 VND

10 Piece(s) 7 Day(s) or more Left Handed0.20.24.301.804.372.3

338,465 VND

10 Piece(s) 7 Day(s) or more Right Handed0.20.24.301.804.372.3

338,465 VND

10 Piece(s) 7 Day(s) or more Left Handed0.40.44.301.804.372.3

338,465 VND

10 Piece(s) 7 Day(s) or more Right Handed0.40.44.301.804.372.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Yes Hole Shape Cylindrical bore + single-sided chamfering (40° to 60°)
Breaker Availability One side / No Material Type AC1030U Material Coating