(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Triangle-Shape With Hole, Positive 7°, TCMT-LB, For Light Cutting

Triangle-Shape With Hole, Positive 7°, TCMT-LB, For Light Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      146,499VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker for light cutting with excellent sharpness and chip control.

Part Number
TCMT110204NLBAC6020M
TCMT110204NLBAC8035P
TCMT110208NLBAC6020M
TCMT110208NLBAC8035P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type

146,499 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6020M

153,716 VND

10 Piece(s) 7 Day(s) or more Steel0.4AC8035P

146,499 VND

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6020M

153,716 VND

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Breaker Application Light Cutting Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 7 Slot Code T
Hole Availability Yes Hole Shape Cylindrical bore; single-sided chamfering 40° to 60° Breaker Availability Yes (one side) / No
Dimension S(mm) 2.38 Dimension φd(mm) 6.35 Breaker Rake Angle(°) 15
Cutting Edge Length(mm) 11 Material Coating