(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Wave Mill for WFXF 08000R(S) Type Insert

SEC-Wave Mill for WFXF 08000R(S) Type Insert
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      172,642VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The optimized insert cutting edge shape and high precision technology provide superb machined surface quality.
[Applications]
Used for shoulder milling of steel, stainless steel, die steel, cast iron, and non-ferrous metals.

Part Number
SOET080304PZFR-S-DL1000
SOET080304PZFR-S-H1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type

255,686 VND

10 Piece(s) 6 Day(s) or more Non-ferrous metalDL1000

172,642 VND

10 Piece(s) 7 Day(s) or more Cast Iron / Non-ferrous metalH1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) S (Square) Clearance angle Other Corner R 0.4