(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
12.7 sq. Dedicated Wheel Nut Semi-Long Socket

12.7 sq. Dedicated Wheel Nut Semi-Long Socket

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • In terms of structure, the load bearing capacity is low since it is made exclusively for wheel nuts.

Specifications of B38ZM-21H

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7 sq.
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    21
  • Overall length (L dimension)(mm)
    130
  • Mass(g)
    300
  • Features
    Power Fit
  • H(mm)
    26
  • D2(mm)
    22
  • D1(mm)
    27.5
Part Number
B38ZM-21H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

956,794 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7 sq.
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    21
  • Overall length (L dimension)(mm)
    130
  • Mass(g)
    300
  • Features
    Power Fit
  • H(mm)
    26
  • D2(mm)
    22
  • D1(mm)
    27.5

Product Description

[Applications]
· A dedicated socket for tightening and loosening automobile wheel nuts.
[Features]
· A dedicated design to match the body shape with an overall length of 130 mm.
· Usability is improved by using in combination with a torque wrench.
· Includes rubber cushioning to help prevent damage to plated and coated nuts.

Specifications of B38ZM-21H

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7 sq.
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    21
  • Overall length (L dimension)(mm)
    130
  • Mass(g)
    300
  • Features
    Power Fit
  • H(mm)
    26
  • D2(mm)
    22
  • D1(mm)
    27.5
Part Number
B38ZM-21H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

956,794 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1