(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
45° Long Offset Wrench Set [8 Pieces]

45° Long Offset Wrench Set [8 Pieces]

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of M258

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Offset Angle(°)
    45
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    M25-8 × 10, 10 × 12, 11 × 13, 12 × 14, 14 × 17, 17 × 19, 19 × 21, 22 × 24
  • Set Containing Number(pc.)
    8
  • Trusco Code
    807-0224
  • Mass(g)
    2,500
  • Case Specification
    Metal case: M258-M (W 370 × D 180 × H 55)
  • Shape
    Double hex
Part Number
M258
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

4,572,288 VND

1 Piece(s) 12 Day(s)

Basic Specifications

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Offset Angle(°)
    45
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    M25-8 × 10, 10 × 12, 11 × 13, 12 × 14, 14 × 17, 17 × 19, 19 × 21, 22 × 24
  • Set Containing Number(pc.)
    8
  • Trusco Code
    807-0224
  • Mass(g)
    2,500
  • Case Specification
    Metal case: M258-M (W 370 × D 180 × H 55)
  • Shape
    Double hex

Product Description

[Features]
· The concentration of stress is prevented in the aperture, making it difficult to damage the edges of bolts and nuts. Additionally, a Power Fit shape has been adopted for more reliable tightening and loosening work.

Specifications of M258

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Offset Angle(°)
    45
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    M25-8 × 10, 10 × 12, 11 × 13, 12 × 14, 14 × 17, 17 × 19, 19 × 21, 22 × 24
  • Set Containing Number(pc.)
    8
  • Trusco Code
    807-0224
  • Mass(g)
    2,500
  • Case Specification
    Metal case: M258-M (W 370 × D 180 × H 55)
  • Shape
    Double hex
Part Number
M258
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

4,572,288 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1