(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA812JX-104 |
EA812JX-105 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wire specifications | Set contents |
---|---|---|---|---|---|---|
6,668,698 VND |
1 Piece(s) | 7 Day(s) or more | 22 mm^2 (220 A) | Booster Cable: 12/24 V DC; Clip overall length: 160 mm (with insulation cover), leather gloves: Size: L; Palm material: Synthetic leather / back of hand material: Nylon mesh Velcro fastening, booster cable bag: Size: ø355 × 76 mm; Materials: Polyester | ||
8,979,336 VND |
1 Piece(s) | 6 Day(s) or more | 38 mm^2 (380 A) | Booster Cable: 12/24 V DC; Clip overall length: 160 mm (with insulation cover), leather gloves: Size: L; Palm material: Synthetic leather / back of hand material: Nylon mesh Velcro fastening, booster cable bag: ·Size: ø355 × 76 mm; Materials: Polyester |
Part Number |
---|
You can safely perform a jumpstart when the car's battery dies, etc.
Part Number |
---|
EA812JX-104 |
EA812JX-105 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wire specifications | Set contents |
---|---|---|---|---|---|---|
6,668,698 VND |
1 Piece(s) | 7 Day(s) or more | 22 mm^2 (220 A) | Booster Cable: 12/24 V DC; Clip overall length: 160 mm (with insulation cover), leather gloves: Size: L; Palm material: Synthetic leather / back of hand material: Nylon mesh Velcro fastening, booster cable bag: Size: ø355 × 76 mm; Materials: Polyester | ||
8,979,336 VND |
1 Piece(s) | 6 Day(s) or more | 38 mm^2 (380 A) | Booster Cable: 12/24 V DC; Clip overall length: 160 mm (with insulation cover), leather gloves: Size: L; Palm material: Synthetic leather / back of hand material: Nylon mesh Velcro fastening, booster cable bag: ·Size: ø355 × 76 mm; Materials: Polyester |
Part Number |