(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Cart (SUS304, 3-Tier Shelf Specification Without Guard) MN03 Series

Stainless Steel Cart (SUS304, 3-Tier Shelf Specification Without Guard) MN03 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    15,762,359 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-0014-62
61-0014-63
61-0014-64
61-0014-65
61-0014-66
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size (mm)

15,762,359 VND

1 Piece(s) 15 Day(s) or more Width 600 × depth 450 × height 800 (Excluding handle dimensions)

17,193,029 VND

1 Piece(s) 15 Day(s) or more Width 750 × depth 450 × height 800 (Excluding handle dimensions)

20,372,639 VND

1 Piece(s) 15 Day(s) or more Width 750 × depth 600 × height 800 (Excluding handle dimensions)

18,544,517 VND

1 Piece(s) 15 Day(s) or more Width 900 × depth 450 × height 800 (Excluding handle dimensions)

22,359,895 VND

1 Piece(s) 15 Day(s) or more Width 900 × depth 600 × height 800 (Excluding handle dimensions)

Basic Specifications

  • Details
    Swivel caster (Steel metal fittings: ø75 mm; Urethane wheels: with stopper)
  • Specifications
    Three tiers without guard
  • Material
    SUS304

Product Description

[Features]
· Product requires assembly
·SUS304 cart with excellent corrosion resistance
·Triple-tier type
·One side handle
·Middle shelf / lower shelf position can be changed (25 mm increments)

Part Number
61-0014-62
61-0014-63
61-0014-64
61-0014-65
61-0014-66
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size (mm)

15,762,359 VND

1 Piece(s) 15 Day(s) or more Width 600 × depth 450 × height 800 (Excluding handle dimensions)

17,193,029 VND

1 Piece(s) 15 Day(s) or more Width 750 × depth 450 × height 800 (Excluding handle dimensions)

20,372,639 VND

1 Piece(s) 15 Day(s) or more Width 750 × depth 600 × height 800 (Excluding handle dimensions)

18,544,517 VND

1 Piece(s) 15 Day(s) or more Width 900 × depth 450 × height 800 (Excluding handle dimensions)

22,359,895 VND

1 Piece(s) 15 Day(s) or more Width 900 × depth 600 × height 800 (Excluding handle dimensions)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1