(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
K Type Container

K Type Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    2,459,075 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
61-0470-12
61-0470-13
61-0470-14
61-0470-15
61-0470-16
61-0470-17
61-0470-18
61-0470-19
61-0470-20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product detail type

2,459,075 VND

1 Piece(s) 18 Day(s) or more 70L

3,173,958 VND

1 Piece(s) 14 Day(s) or more 80L

8,648,305 VND

1 Piece(s) 18 Day(s) or more 300L

10,867,904 VND

1 Piece(s) 14 Day(s) or more 420L

12,643,222 VND

1 Piece(s) 14 Day(s) or more 480L

15,454,593 VND

1 Piece(s) 14 Day(s) or more 620L

17,920,713 VND

1 Piece(s) 14 Day(s) or more 700L

19,893,489 VND

1 Piece(s) 14 Day(s) or more 800L

24,504,861 VND

1 Piece(s) 14 Day(s) or more 1000L

Basic Specifications

  • Material
    PE (Polyethylene)

Product Description

[Features]
·It is a square shape that is overmolded, has no seams, has a smooth surface, and is easy to clean
·The inner surface is additive-free polyethylene
·Available in various sizes

Part Number
61-0470-12
61-0470-13
61-0470-14
61-0470-15
61-0470-16
61-0470-17
61-0470-18
61-0470-19
61-0470-20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product detail type

2,459,075 VND

1 Piece(s) 18 Day(s) or more 70L

3,173,958 VND

1 Piece(s) 14 Day(s) or more 80L

8,648,305 VND

1 Piece(s) 18 Day(s) or more 300L

10,867,904 VND

1 Piece(s) 14 Day(s) or more 420L

12,643,222 VND

1 Piece(s) 14 Day(s) or more 480L

15,454,593 VND

1 Piece(s) 14 Day(s) or more 620L

17,920,713 VND

1 Piece(s) 14 Day(s) or more 700L

19,893,489 VND

1 Piece(s) 14 Day(s) or more 800L

24,504,861 VND

1 Piece(s) 14 Day(s) or more 1000L

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1