(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
A straight stainless steel with a JCSS calibration certificate.
[Features]
·It is a JIS grade 1 product and has an inch conversion table on the back.
·You can choose from six sizes: 15 cm, 30 cm, 60 cm, 1 m, 1.5 m, and 2 m, depending on your intended use.
·A certificate that examines and certifies that the technical capabilities and traceability of a business site meet the standards for calibration institution accreditation.
[Applications]
·Available when used for length measurements.
Part Number |
---|
19018 |
19019 |
19021 |
19065 |
19066 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size |
---|---|---|---|---|---|
2,472,375 VND | 1 Piece(s) | 8 Day(s) | 15cm | ||
2,530,943 VND | 1 Piece(s) | 8 Day(s) | 30cm | ||
3,025,356 VND | 1 Piece(s) | 8 Day(s) | 1m | ||
5,877,195 VND | 1 Piece(s) | 8 Day(s) | 1.5m | ||
6,613,465 VND | 1 Piece(s) | 8 Day(s) | 2m |
Part Number |