(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Scale Comfortable Stage Gradations

Stainless Steel Scale Comfortable Stage Gradations

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      62,370VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

[Features]
· A newly designed step scale that prevents misreading in millimeters.

 
Part Number
ST-150KD
ST-300KD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Thickness
(mm)
Width
(mm)
Length
(mm)

62,370 VND

1 Piece(s) Same day 1500.515175

139,260 VND

1 Piece(s) 10 Day(s) 300125335

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Surface finishing Stainless Steel Material Stainless Steel JIS JIS B7516
Material Details Stainless Steel (SUS420J2) Instrument Error(mm) ±0.15