(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・CA525:耐高温変形性の高い特殊母材に被膜の強靭化と界面の強化により、安定長寿命加工を実現します。鋼加工の断続~汎用加工の第一推奨材種です。
【用途】
・旋削加工用
・CA525:鋼の荒~断続加工に対応する汎用第一推奨材種
【商品仕様】
・被膜構成:微細柱状TiCN+Al2O3+TiN
・呈色:金色
・VCブレーカ:倣い加工用
・M級
・勝手付き
・JANコード:4960664777310
・トラスココード:827-6980
【材質/仕上】
・CVDコーティング
Please check the type/dimensions/specifications of the part VNMG160412L-VC-CA525 in the 京セラ 旋削用チップ CA525 CVDコーティング COAT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VNMG160412L-VC-CA525 trong chuỗi 京セラ 旋削用チップ CA525 CVDコーティング COAT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy