(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・CA510:耐高温変形性の高い特殊母材と耐摩耗性に優れた圧膜強靭コーティングで鋼の高速・高能率加工に対応
【用途】
・旋削加工用
・CA510:鋼の高速・高能率加工
【商品仕様】
・被膜構成:微細柱状TiCN+Al2O3+TiN
・呈色:金色
・PGブレーカ:中~荒
・M級
・JANコード:4960664698752
・トラスココード:804-9957
【材質/仕上】
・CVDコーティング
Please check the type/dimensions/specifications of the part SNMG120408PG-CA510 in the 京セラ 旋削用チップ CA510 CVDコーティング COAT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SNMG120408PG-CA510 trong chuỗi 京セラ 旋削用チップ CA510 CVDコーティング COAT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy