(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
masking tape SB【1-70 Pieces Per Package】

masking tape SB

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    65,625 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB246SJAN-18C
SB246SJAN-21
SB246SJAN-24
SB246SJAN-2410
SB246SJAN-241P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Adhesive Strength JAN code Trusco code Material 1 Tape-Cutting Conditions Materials 2 Weight (g)

1,088,880 VND

1 Pack(s)

70 Pieces Per Package

9 Day(s) 18 - 4971910161784 809-2478 - - - 236.000

290,972 VND

10 Pack(s)

6 Pieces Per Package

9 Day(s) 21 1.88N/10mm 4971910165676 824-9191 Base material: Japanese paper Can be cut by hand Adhesive: Acrylic-based 210.000

284,020 VND

10 Pack(s)

5 Pieces Per Package

9 Day(s) 24 - 4971910165690 824-9192 - - - 200.000

1,037,760 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 24 - 4971910165706 121-8215 - - - 2070.000

65,625 VND

50 Piece(s) - 9 Day(s) 24 - 4971910169797 827-7211 - - - 30.000

Basic Specifications

  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Color
    Greenish , Purple system
  • Adhesive
    Acrylic type
  • Base Material
    Japanese paper

Product Description

【商品仕様】
・色:グリーン
・幅(mm):21
・長さ(m):18
・厚み(mm):0.1
・引張強度:38.2N/15mm
・手で切断可能
・粘着力:1.98N/10mm
・グリーン
・JANコード:4971910165676
・トラスココード:824-9191
・単品単位数量:6巻
・質量:210g

Part Number
SB246SJAN-18C
SB246SJAN-21
SB246SJAN-24
SB246SJAN-2410
SB246SJAN-241P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Adhesive Strength JAN code Trusco code Material 1 Tape-Cutting Conditions Materials 2 Weight (g)

1,088,880 VND

1 Pack(s)

70 Pieces Per Package

9 Day(s) 18 - 4971910161784 809-2478 - - - 236.000

290,972 VND

10 Pack(s)

6 Pieces Per Package

9 Day(s) 21 1.88N/10mm 4971910165676 824-9191 Base material: Japanese paper Can be cut by hand Adhesive: Acrylic-based 210.000

284,020 VND

10 Pack(s)

5 Pieces Per Package

9 Day(s) 24 - 4971910165690 824-9192 - - - 200.000

1,037,760 VND

1 Pack(s)

50 Pieces Per Package

9 Day(s) 24 - 4971910165706 121-8215 - - - 2070.000

65,625 VND

50 Piece(s) - 9 Day(s) 24 - 4971910169797 827-7211 - - - 30.000

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1