(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera milling tip PNMU

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      374,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・PR1525:耐摩耗、耐熱性に優れた特殊ナノ積層コーティング「MEGACOAT NANO」を採用。鋼およびステンレス鋼のミーリング加工の安定長寿命を実現。
【用途】
・ミーリング加工用
・PR1525:鋼、ステンレス鋼のミーリング加工用
【商品仕様】
・幅(mm):61
・奥行(mm):130
・高さ(mm):14.5
・適合ホルダ:MFPN45型
・被膜構成:MEGACOAT NANO
・呈色:赤緑色
・GMブレーカ:汎用
・M級
・JANコード:4960664717514
・トラスココード:824-9769
【材質/仕上】
・PVDコーティング

Part Number
PNMU1205ANEL-GM-PR1525
PNMU1205ANEL-GM-PR1535
PNMU1205ANER-GH-CA6535
PNMU1205ANER-GH-PR1510
PNMU1205ANER-GH-PR1525
PNMU1205ANER-GH-PR1535
PNMU1205ANER-GM-CA6535
PNMU1205ANER-GM-PR1510
PNMU1205ANER-GM-PR1525
PNMU1205ANER-GM-PR1535
PNMU1205ANER-SM-CA6535
PNMU1205ANER-SM-PR1510
PNMU1205ANER-SM-PR1525
PNMU1205ANER-SM-PR1535
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape (initial letter of model number) Clearance angle Work material Available corners Material types Compatible holder Material Selfishly φd
(mm)
A
(mm)
S
(mm)
W(X)
(mm)
T
(mm)
Z
(mm)
Coating Configuration Groove / hole Tool tip specifications Type details Dimension D1
(mm)
Coloration Accuracy Dimension INSL
(mm)
Dimensions BCH
(mm)
Dimensions B.S.
(mm)
Cutting edge angle
(°)
Wiper insert clearance angle
(°)
JAN Code Trusco Code Coating type Weight
(g)

548,501 VND

10 Piece(s) 10 Day(s) or more P (Regular pentagon)N(0°)SteelOtherPR1525MFPN45-Left-handed--5.56---MEGACOAT NANODouble-sided breaker, with holeR honingGM breaker general purpose6.2Red-greenM class17.882.02.04504960664717514824-9769PVD coating14.6

548,501 VND

10 Piece(s) 10 Day(s) or more P (Regular pentagon)N(0°)Stainless Steel / Heat-resistant alloy, titanium alloyOtherPR1535MFPN45-Left-handed--5.56---MEGACOAT NANODouble-sided breaker, with holeR honingGM breaker general purpose6.2Red-greenM class17.882.02.04504960664717538824-9770PVD coating17.9

513,830 VND

10 Piece(s) 10 Day(s) or more --Stainless Steel-----------------------4960664731558771-9353--

374,160 VND

10 Piece(s) 8 Day(s) or more P (Regular pentagon)-Cast Iron---PR1510Right-hand6.217.88-2.06.172.0----------------

374,160 VND

10 Piece(s) 8 Day(s) or more P (Regular pentagon)-Steel / Stainless Steel / High Hardness Material---PR1525Right-hand6.217.88-2.06.172.0----------------

513,830 VND

10 Piece(s) 10 Day(s) or more --Stainless Steel-----------------------4960664731350771-9337--

374,160 VND

10 Piece(s) 9 Day(s) or more P (Regular pentagon)-Stainless Steel / Heat-resistant alloy, titanium alloy---CA6535Right-hand6.217.88-2.05.562.0----------------

374,160 VND

10 Piece(s) 8 Day(s) or more P (Regular pentagon)-Cast Iron---PR1510Right-hand6.217.88-2.05.562.0----------------

374,160 VND

10 Piece(s) 6 Day(s) or more P (Regular pentagon)-Steel / Stainless Steel / High Hardness Material---PR1525Right-hand6.217.88-2.05.562.0----------------

374,160 VND

1 Piece(s) 9 Day(s) P (Regular pentagon)-Stainless Steel / Heat-resistant alloy, titanium alloy---PR1535Right-hand6.217.88-2.05.562.0----------------

374,160 VND

10 Piece(s) 9 Day(s) or more P (Regular pentagon)-Stainless Steel / Heat-resistant alloy, titanium alloy---CA6535Right-hand6.217.88-2.05.562.0----------------

374,160 VND

10 Piece(s) 8 Day(s) or more P (Regular pentagon)-Cast Iron---PR1510Right-hand6.217.88-2.05.562.0----------------

374,160 VND

10 Piece(s) 8 Day(s) or more P (Regular pentagon)-Steel / Stainless Steel / High Hardness Material---PR1525Right-hand6.217.88-2.05.562.0----------------

374,160 VND

10 Piece(s) 9 Day(s) or more P (Regular pentagon)-Stainless Steel / Heat-resistant alloy, titanium alloy---PR1535Right-hand6.217.88-2.05.562.0----------------

Loading...Tải…

  1. 1