(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera milling tip PNEU

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      398,553VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・PR1525:耐摩耗、耐熱性に優れた特殊ナノ積層コーティング「MEGACOAT NANO」を採用。鋼およびステンレス鋼のミーリング加工の安定長寿命を実現。
【用途】
・ミーリング加工用
・PR1525:鋼、ステンレス鋼のミーリング加工用
【商品仕様】
・幅(mm):61
・奥行(mm):130
・高さ(mm):14.5
・適合ホルダ:MFPN45型
・被膜構成:MEGACOAT NANO
・呈色:赤緑色
・左勝手
・GLブレーカ:面粗度重視
・E級
・JANコード:4960664717521
・トラスココード:824-9763
【材質/仕上】
・PVDコーティング

Part Number
PNEU1205ANEL-GL-PR1510
PNEU1205ANEL-GL-PR1525
PNEU1205ANER-GL-CA6535
PNEU1205ANER-GL-PR1510
PNEU1205ANER-GL-PR1525
PNEU1205ANER-GL-PR1535
PNEU1205ANER-W-PR1510
PNEU1205ANER-W-PR1525
PNEU1205ANER-W-PR1535
PNEU1205ANER-W-TN100M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape (initial letter of model number) Clearance angle Work material Available corners Material types Material Selfishly φd
(mm)
A
(mm)
S
(mm)
W(X)
(mm)
T
(mm)
Z
(mm)
Groove / hole Tool tip specifications Type details Dimension D1
(mm)
Accuracy Dimension INSL
(mm)
Dimensions BCH
(mm)
Dimensions B.S.
(mm)
Cutting edge angle
(°)
Wiper insert clearance angle
(°)

607,211 VND

10 Piece(s) 10 Day(s) or more P (Regular pentagon)N(0°)Cast IronOtherPR1510-Left-handed--5.56---Double-sided breaker, with holeR honingGL breaker: Emphasis on surface roughness (Precision Grade)6.2Class E17.512.72.7450

607,211 VND

10 Piece(s) 9 Day(s) -----------------------

425,307 VND

10 Piece(s) 9 Day(s) or more P (Regular pentagon)-Stainless Steel / Heat-resistant alloy, titanium alloy--CA6535Right-hand6.217.51-2.75.562.7----------

425,307 VND

10 Piece(s) 8 Day(s) or more P (Regular pentagon)-Cast Iron--PR1510Right-hand6.217.51-2.75.562.7----------

425,307 VND

10 Piece(s) 9 Day(s) or more P (Regular pentagon)-Steel / Stainless Steel / High Hardness Material--PR1525Right-hand6.217.51-2.75.562.7----------

425,307 VND

10 Piece(s) 9 Day(s) or more P (Regular pentagon)-Stainless Steel / Heat-resistant alloy, titanium alloy--PR1535Right-hand6.217.51-2.75.562.7----------

527,405 VND

5 Piece(s) 9 Day(s) or more P (Regular pentagon)-Cast Iron--PR1510Right-hand6.217.85-2.35.568.1----------

527,405 VND

5 Piece(s) 8 Day(s) or more P (Regular pentagon)-Steel / Stainless Steel / High Hardness Material--PR1525Right-hand6.217.85-2.35.568.1----------

726,176 VND

10 Piece(s) 13 Day(s) or more OtherN(0°)Stainless Steel / Heat-resistant alloy, titanium alloy2PR1535-Right-handed--5.56---Double-sided breaker, with holeR honingWiper edge insert6.2Class E17.852.38.1450

398,553 VND

5 Piece(s) 8 Day(s) or more P (Regular pentagon)-Steel--TN100MRight-hand6.217.85-2.35.568.1----------

Loading...Tải…

  1. 1