(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling holder SPK PFK type

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,285,099VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・PFK型
【用途】
・SPKセラミック工具用ホルダ
・フェースミル
・荒加工用
【商品仕様】
・適合チップ:SN○○1204
・コーナ角:88°
・インロー部:ミリ仕様
・JANコード:4960664671359
・トラスココード:825-0166

Part Number
PFK-050-05SN1288R-AM
PFK-080-08SN1288R-AM
PFK-100-10SN1288R-AJ
PFK-100-10SN1288R-AM
PFK-125-12SN1288R-AJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Diameter D
(φ)
Overall Length
(mm)
Number of Blades
(sheet)
Specification 1 Specifications 2

16,285,099 VND

1 Piece(s) 9 Day(s) or more 50405·PFK type/SPK ceramic tool holder/face mill/for rough machining/compatible tips: SN○○1204·Corner angle: 88°·Pilot part: Metric specifications/JAN code: 4960664671311·Trusco code: 825-0161·Mass: 420 g

23,173,867 VND

1 Piece(s) 9 Day(s) or more 80508·PFK type/SPK ceramic tool holder/face mill/for rough machining/compatible tips: SN○○1204·Corner angle: 88°·Pilot part: Metric specifications/JAN code: 4960664671335·Trusco code: 825-0164·Mass: 1.34 kg

29,350,005 VND

1 Piece(s) 9 Day(s) or more 1005010·PFK type/SPK ceramic tool holder/face mill/for rough machining/compatible tips: SN○○1204·Corner angle: 88°·Pilot part: Inch specifications/JAN code: 4960664671366·Trusco code: 825-0165·Mass: 1.92 kg

29,350,005 VND

1 Piece(s) 12 Day(s) 1005010·PFK type/SPK ceramic tool holder/face mill/for rough machining/compatible tips: SN○○1204·Corner angle: 88°·Pilot part: Metric specifications/JAN code: 4960664671359·Trusco code: 825-0166·Mass: 1.92 kg

37,188,949 VND

1 Piece(s) 9 Day(s) or more 1256312·PFK type/SPK ceramic tool holder/face mill/for rough machining/compatible tips: SN○○1204·Corner angle: 88°·Pilot part: Inch specifications/JAN code: 4960664671380·Trusco code: 825-0167·Mass: 3.62 kg

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface Work Material Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Supported Tip Material Type Ceramic / CBN