(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Milling holder MFK type

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,639,594VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・MFK型:高能率多刃・鋳鉄加工用カッタ。超多刃仕様で鋳鉄の高能率加工を実現。安定性と高い経済性を両立する両面10コーナ仕様チップを採用。
【用途】
・フェースミル(鋳鉄用)
・平面削り
・高能率加工
【商品仕様】
・適合チップ:PNMG1106
・ウェッジクランプ方式
・エクストラクロスピッチ
・インロー部:インチ仕様
・JANコード:4960664732692
・トラスココード:825-0143

Part Number
MFK080R-11-8T
MFK080R-11-8T-M
MFK080R-11-10T
MFK080R-11-10T-M
MFK100R-11-10T
MFK100R-11-14T-M
MFK125R-11-12T
MFK125R-11-18T
MFK160R-11-16T
MFK200R-11-28T
MFK250R-11-24T
MFK250R-11-36T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Diameter D
(φ)
Work Material Mounting Method Overall Length
(mm)
Number of Blades
(sheet)
Supported Tip Material Type Machining Application Details Depth
(mm)
Height
(mm)
Width
(mm)
JAN Code Trusco Code Applicable Tip Weight (Kg) Specification 1 Supplementary items Spigot joint

23,639,594 VND

1 Piece(s) 9 Day(s) or more ------Face Mill (for cast iron) Flat Cut High Efficiency Machining---4960664732586771-9710-----

23,886,499 VND

1 Piece(s) 9 Day(s) or more 80Cast IronArbor638Carbide Coating / Ceramic / CBNFace mill (for cast iron), surface cutting, high efficiency machining1861141184960664732722825-0127PNMG11062Wedge clamp methodClose pitchMillimeter specification

27,449,655 VND

1 Piece(s) 9 Day(s) or more 80Cast IronArbor6310Carbide Coating / Ceramic / CBNFace mill (for cast iron), surface cutting, high efficiency machining1861141184960664732593825-0125PNMG11061.9Wedge clamp methodextra close pitchInch

27,449,655 VND

1 Piece(s) 9 Day(s) or more 80Cast IronArbor6310Carbide Coating / Ceramic / CBNFace mill (for cast iron), surface cutting, high efficiency machining1861141184960664732739825-0126PNMG11061.95Wedge clamp methodextra close pitchMillimeter specification

28,351,815 VND

1 Piece(s) 9 Day(s) or more ------Face Mill (for cast iron) Flat Cut High Efficiency Machining---4960664732609771-9728-----

35,763,686 VND

1 Piece(s) 12 Day(s) 100Cast IronArbor6314Carbide Coating / Ceramic / CBNFace mill (for cast iron), surface cutting, high efficiency machining2001621534960664732753825-0130PNMG11063.1Wedge clamp methodextra close pitchMillimeter specification

34,452,000 VND

1 Piece(s) 9 Day(s) ------Face Mill (for cast iron) Flat Cut High Efficiency Machining---4960664732623771-9736-----

46,453,155 VND

1 Piece(s) 12 Day(s) 125Cast IronArbor6318Carbide Coating / Ceramic / CBNFace mill (for cast iron), surface cutting, high efficiency machining1911111804960664732630825-0132PNMG11063.6Wedge clamp methodextra close pitchInch

46,022,151 VND

1 Piece(s) 9 Day(s) or more ------Face Mill (for cast iron) Flat Cut High Efficiency Machining---4960664732647771-9744-----

72,582,967 VND

1 Piece(s) 12 Day(s) 200Cast IronArbor6328Carbide Coating / Ceramic / CBNFace mill (for cast iron), surface cutting, high efficiency machining2521102444960664732678825-0139PNMG11067.6Wedge clamp methodextra close pitchInch

74,958,405 VND

1 Piece(s) 12 Day(s) 250Cast IronArbor6324Carbide Coating / Ceramic / CBNFace mill (for cast iron), surface cutting, high efficiency machining---4960664732685825-0141PNMG110610.95Wedge clamp methodClose pitchInch

97,525,061 VND

1 Piece(s) 12 Day(s) -----------------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface