(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
【特長】
・先端部に小径ドリルがあり、二段目に円周刃がエンドミル切削をするため、薄い板物やプラスチック樹脂でも割れることなく、裏バリが出ないきれいな穴があきます。
・センターリングドリルとエンドミルの組み合わせによる新型ドリルで送り早さが2倍のスピードで切削が可能となり、高能率化ができます。
【用途】
・被削材:薄物ステンレス・ステンレスパイプ等。
【商品仕様】
・刃径(mm):10.6
・溝長(mm):100
・全長(mm):137
・シャンク径(mm):10.6
・先端段付き形状
・先端角:120°
・二段錐で先端部に案内用の小径ドリルが有り。
・クロスシンニング加工
・トラスココード:501-5812
・質量:307g
【材質/仕上】
・材質:HSCO-M42
This is standard price, please register to see the actual price
Caution
thận trọng
This is standard price, please register to see the actual price
Please check the type/dimensions/specifications of the part COUMD-10.6 in the IS コバルトムサシドリル 10.6mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần COUMD-10.6 trong chuỗi IS コバルトムサシドリル 10.6mm.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy