(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【特長】
・PR830:強靭超硬母材+TiAlN系PVD-SF(Fine Surface)コーティングで高温安定性、耐摩耗性向上により、安定・長寿命を実現
【用途】
・ミーリング加工用
・PR830:金型鋼・炭素鋼のミーリング安定加工用
【商品仕様】
・適合ホルダ:MSR型
・被膜構成:TiAlN-TiN(FS)
・呈色:金色
・NB3ブレーカ:3ニック付き
・M級
・JANコード:4960664458011
・トラスココード:543-5820
【材質/仕上】
・PVDコーティング
Please check the type/dimensions/specifications of the part APMT250608ERNB3-PR830 in the 京セラ ミーリング用チップ PR830 COAT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần APMT250608ERNB3-PR830 trong chuỗi 京セラ ミーリング用チップ PR830 COAT.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy