(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Inner diameter double clamp holder A-DSKN type (inner diameter machining)

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,688,331VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【特長】
・A-DSKN型:内径ダブルクランプホルダ(ワンアクションで強固にクランプ)。フレキシブルクーラントホールで安定加工を実現。
【用途】
・ボーリングバー
・内径加工用
【商品仕様】
・適合チップ:SN○○1204
・ダブルクランプ方式
・フレキシブルクーラントホール搭載
・最大突出し量L/D=?3
・JANコード:4960664730858
・トラスココード:825-0037

Part Number
A25R-DSKNR12-32
A40T-DSKNL12-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngL/R handed use Minimum machining diameter
(mm)
Shank Diameter
(mm)
Overall length
(mm)
Shank height
(mm)
Shank width
(mm)

6,688,331 VND

1 Piece(s) 9 Day(s) or more Right32252002323

10,562,032 VND

1 Piece(s) 9 Day(s) or more Left50403003737

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining applications Inner diameter / through hole Compatible Tip Shape S (Square) Compatible insert clearance angle Negative 0° (N)
Compatible insert cutting edge length 12 Cutting edge angle K: 75° (With offset) Clamp System Cable clamp (D)
Lubrication hole (Oil Hole) Shank material Steel Applicable Tip SNMG1204, SNMM1204, SNGG1204, SNGA1204