(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Noritake Diamond Cutter Neo Gold 152 × 2 × 25.4

Noritake Diamond Cutter Neo Gold 152 × 2 × 25.4
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,004,891VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows for the high-efficiency cutting of general concrete products, brick, block, etc.
[Applications]
· (For disc grinders) General concrete, compressed cement building materials, brick, block, mortar, slate, sandstone, cement tile
[Product specification]
· Diamond Cutter Neo Gold 152 × 2 × 25.4
· Trusco code: 813-6709
· Weight: 292 g

Part Number
3S1NEG0060010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,004,891 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 3S1NEG0060010 in the Noritake Diamond Cutter Neo Gold 152 × 2 × 25.4 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3S1NEG0060010 trong chuỗi Noritake Diamond Cutter Neo Gold 152 × 2 × 25.4.