(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Noritake Diamond Blade Lasax Yellow 418 × 3.2 × 27

Noritake Diamond Blade Lasax Yellow 418 × 3.2 × 27
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,437,251VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For wet-type cutting.
· The use of a dedicated high-strength bonding agent for use with diamond both improves cutting speed and ensures a stable level of sharpness.
· A cost-effective blade for use in wet-type cutting.
[Applications]
· (For truck-type engine cutters) Reinforced concrete, pre-stressed concrete, paving asphalt, paving green concrete, Hume pipes, U-pipes, hard concrete, general concrete, block, mortar, slate
[Product specification]
· Diamond Blade Lasax Yellow 418 × 3.2 × 27
· Trusco code: 813-6680
· Weight: 3,047 g

Part Number
3I0GAM1632YA0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

9,437,251 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 3I0GAM1632YA0 in the Noritake Diamond Blade Lasax Yellow 418 × 3.2 × 27 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3I0GAM1632YA0 trong chuỗi Noritake Diamond Blade Lasax Yellow 418 × 3.2 × 27.