(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anti-slip tape and aluminum base tape that fits well on uneven surfaces

Anti-slip tape and aluminum base tape that fits well on uneven surfaces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    881,280 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
374-45
374-46
374-86
374-87
374-88
374-89
374-90
374-91
374-92
374-93
374-94
374-95
374-96
374-97
864-01
864-04
864-05
864-07
864-10
864-11
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Base material Non-slip processing Weight
(g)
Base material details

903,667 VND

1 Piece(s) 9 Day(s) Yellow Color 50 1 4571181533084 739-5477 Aluminum Type - 380 Aluminum

1,652,400 VND

1 Piece(s) 9 Day(s) Yellow Color 100 1 4571181533091 739-5485 Aluminum Type - 750 Aluminum

954,720 VND

1 Piece(s) 9 Day(s) Black Color 50 0.9 - 739-5698 Aluminum Type Mineral particles 330 Aluminum (Surface: Abrasive mineral particles)

1,909,440 VND

1 Piece(s) 12 Day(s) Black Color 100 0.9 - 739-5701 Aluminum Type Mineral particles 610 Aluminum (Surface: Abrasive mineral particles)

954,720 VND

1 Piece(s) 9 Day(s) Yellow Color 50 0.9 - 739-5710 Aluminum Type Mineral particles 330 Aluminum (Surface: Abrasive mineral particles)

1,909,440 VND

1 Piece(s) 12 Day(s) Yellow Color 100 0.9 - 739-5728 Aluminum Type Mineral particles 610 Aluminum (Surface: Abrasive mineral particles)

954,720 VND

1 Piece(s) 9 Day(s) Green 50 0.9 - 739-5736 Aluminum Type Mineral particles 330 Aluminum (Surface: Abrasive mineral particles)

1,909,440 VND

1 Piece(s) 12 Day(s) Green 100 0.9 - 739-5744 Aluminum Type Mineral particles 610 Aluminum (Surface: Abrasive mineral particles)

881,280 VND

1 Piece(s) 9 Day(s) Black Color 50 0.8 - 739-5752 Plastic type Mineral particles 260 Polyester film (Surface: Mineral particles)

1,762,560 VND

1 Piece(s) 12 Day(s) Black Color 100 0.8 - 739-5761 Plastic type Mineral particles 500 Polyester film (Surface: Mineral particles)

881,280 VND

1 Piece(s) 9 Day(s) Yellow Color 50 0.9 - 739-5779 Plastic type Mineral particles 260 Polyester film (Surface: Mineral particles)

1,762,560 VND

1 Piece(s) 12 Day(s) Yellow Color 100 0.9 - 739-5787 Plastic type Mineral particles 500 Polyester film (Surface: Mineral particles)

1,358,640 VND

1 Piece(s) 9 Day(s) Gray 50 1.1 - 739-5795 Plastic type - 300 Plastic film (Surface: Synthetic rubber)

2,607,120 VND

1 Piece(s) 12 Day(s) Gray 100 1.1 - 739-5809 Plastic type - 560 Plastic film (Surface: Synthetic rubber)

903,667 VND

1 Piece(s) 9 Day(s) White Color 50 1 4571181533411 744-6268 Aluminum Type - 380 Aluminum

903,667 VND

1 Piece(s) 9 Day(s) Black Color 50 1 4571181533435 744-6284 Aluminum Type - 380 Aluminum

903,667 VND

1 Piece(s) 9 Day(s) Green 50 1 4571181533442 744-6292 Aluminum Type - 380 Aluminum

1,652,400 VND

1 Piece(s) 12 Day(s) White Color 100 1 4571181533466 744-6314 Aluminum Type - 740 Aluminum

1,652,400 VND

1 Piece(s) 9 Day(s) Black Color 100 - 4571181533480 744-6331 Aluminum Type - 740 Aluminum

1,652,400 VND

1 Piece(s) 12 Day(s) Green 100 1 4571181533497 744-6349 Aluminum Type - 740 Aluminum

Basic Specifications

  • Length(m)
    5

Product Description

【特長】
・テープ表面に滑り止め鉱物が塗付されています。
・凹凸面によくなじむアルミ基材テープを採用しています。
【用途】
・駅、歩道橋、ビル、工場、倉庫などの階段やスロープに。
・バス、トラック、建設機械、土木機械などのステップに。
・ホテル、レストランの通路や厨房などの床面に。
・ビル、スーパー、マンションなどの玄関まわりに。
・工事現場、仮設通路などの足場に。
【商品仕様】
・色:黄
・摘要:粘着シール
・寸法・幅×長さ×厚み:50mm×5m×1mm
・トラスココード:739-5477
【材質/仕上】
・アルミ

Part Number
374-45
374-46
374-86
374-87
374-88
374-89
374-90
374-91
374-92
374-93
374-94
374-95
374-96
374-97
864-01
864-04
864-05
864-07
864-10
864-11
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Base material Non-slip processing Weight
(g)
Base material details

903,667 VND

1 Piece(s) 9 Day(s) Yellow Color 50 1 4571181533084 739-5477 Aluminum Type - 380 Aluminum

1,652,400 VND

1 Piece(s) 9 Day(s) Yellow Color 100 1 4571181533091 739-5485 Aluminum Type - 750 Aluminum

954,720 VND

1 Piece(s) 9 Day(s) Black Color 50 0.9 - 739-5698 Aluminum Type Mineral particles 330 Aluminum (Surface: Abrasive mineral particles)

1,909,440 VND

1 Piece(s) 12 Day(s) Black Color 100 0.9 - 739-5701 Aluminum Type Mineral particles 610 Aluminum (Surface: Abrasive mineral particles)

954,720 VND

1 Piece(s) 9 Day(s) Yellow Color 50 0.9 - 739-5710 Aluminum Type Mineral particles 330 Aluminum (Surface: Abrasive mineral particles)

1,909,440 VND

1 Piece(s) 12 Day(s) Yellow Color 100 0.9 - 739-5728 Aluminum Type Mineral particles 610 Aluminum (Surface: Abrasive mineral particles)

954,720 VND

1 Piece(s) 9 Day(s) Green 50 0.9 - 739-5736 Aluminum Type Mineral particles 330 Aluminum (Surface: Abrasive mineral particles)

1,909,440 VND

1 Piece(s) 12 Day(s) Green 100 0.9 - 739-5744 Aluminum Type Mineral particles 610 Aluminum (Surface: Abrasive mineral particles)

881,280 VND

1 Piece(s) 9 Day(s) Black Color 50 0.8 - 739-5752 Plastic type Mineral particles 260 Polyester film (Surface: Mineral particles)

1,762,560 VND

1 Piece(s) 12 Day(s) Black Color 100 0.8 - 739-5761 Plastic type Mineral particles 500 Polyester film (Surface: Mineral particles)

881,280 VND

1 Piece(s) 9 Day(s) Yellow Color 50 0.9 - 739-5779 Plastic type Mineral particles 260 Polyester film (Surface: Mineral particles)

1,762,560 VND

1 Piece(s) 12 Day(s) Yellow Color 100 0.9 - 739-5787 Plastic type Mineral particles 500 Polyester film (Surface: Mineral particles)

1,358,640 VND

1 Piece(s) 9 Day(s) Gray 50 1.1 - 739-5795 Plastic type - 300 Plastic film (Surface: Synthetic rubber)

2,607,120 VND

1 Piece(s) 12 Day(s) Gray 100 1.1 - 739-5809 Plastic type - 560 Plastic film (Surface: Synthetic rubber)

903,667 VND

1 Piece(s) 9 Day(s) White Color 50 1 4571181533411 744-6268 Aluminum Type - 380 Aluminum

903,667 VND

1 Piece(s) 9 Day(s) Black Color 50 1 4571181533435 744-6284 Aluminum Type - 380 Aluminum

903,667 VND

1 Piece(s) 9 Day(s) Green 50 1 4571181533442 744-6292 Aluminum Type - 380 Aluminum

1,652,400 VND

1 Piece(s) 12 Day(s) White Color 100 1 4571181533466 744-6314 Aluminum Type - 740 Aluminum

1,652,400 VND

1 Piece(s) 9 Day(s) Black Color 100 - 4571181533480 744-6331 Aluminum Type - 740 Aluminum

1,652,400 VND

1 Piece(s) 12 Day(s) Green 100 1 4571181533497 744-6349 Aluminum Type - 740 Aluminum

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1