(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
【特長】
・脱塩ビタイプで環境にやさしい製品です。
・剥がした時に糊残りしにくく、作業性に優れます。
【用途】
・屋内の標示ライン用
【商品仕様】
・色:オレンジ
・幅(mm):50
・厚み(mm):0.165
・長さ(mm):50
・ゴム系粘着材
・質量(g):440
・芯径:3インチ(76mm)
・粘着力:7.19N/25mm
・引張強度47.3/25mm
・880%
・カッター必要
・JANコード:4964833365162
・質量:440g
【材質/仕上】
・基材:ポリオレフィンフィルム
・粘着材:ゴム系
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy