(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
【特長】
・手で切れますので作業効率がアップします。
・変色しにくく、美しい仕上がりが保てます。
・水に強いタイプです。
【用途】
・軽包装用。
【商品仕様】
・色:透明
・幅(mm):15
・長さ(m):35
・厚み(mm):0.045
・JANコード:4970520356085
・トラスココード:808-1053
・質量:325g
【材質/仕上】
・基材:ポリプロピレン
・粘着剤:アクリル系
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy