(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Craft tape No.224

Craft tape No.224

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • 人体には、直接貼らないで下さい。かぶれるおそれがあります。 電気絶縁用には使用しないで下さい。 貼る面のホコリ、油、水等は、きれいに取り除いて下さい。 テープは、直射日光の当たらない涼しい場所に保管して下さい。

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    89,375 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
22438
22450
22450S
22460
22475
2244550
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape Width
(mm)
Color JAN code Trusco code Tensile strength (N/10 mm)

89,375 VND

60 Piece(s) 9 Day(s) 38 Yellow system 4970520338036 808-0984 -

173,688 VND

1 Piece(s) 9 Day(s) 50 Yellow system 4970520338012 808-0988 58

112,500 VND

50 Piece(s) 9 Day(s) 50 Yellow system 4970520339019 808-0991 58

135,625 VND

40 Piece(s) 9 Day(s) 60 Yellow system 4970520338043 808-0992 58

166,875 VND

30 Piece(s) 9 Day(s) 75 Yellow system 4970520338050 808-0993 58

94,375 VND

50 Piece(s) 9 Day(s) 45 Cream/Yellow system 4970520324831 828-3042 -

Basic Specifications

  • Tape thickness(mm)
    0.14
  • Adhesive
    Rubber-based
  • Adhesive strength
    3.2N/10mm
  • Tensile strength
    58N/10mm
  • Tape length(m)
    50
  • Color detail
    Cream
  • Product Code
    No.224
  • Tape-Cutting Conditions
    It can be cut by hand
  • Adhesive strength (N/25 mm)
    8.2
  • Writable or Not
    Can be used with oil-based ink
  • Tensile Strength (N/25 mm)
    145.0
  • Adhesive strength (N/10 mm)
    3.28
  • Base material
    Kraft paper (without polyethylene laminate)
  • Specifications
    For light to medium packaging

Product Description

【特長】
・ポリエチレンのラミネートをなくしたので、焼却の際に二酸化炭素の発生量が少なくなっています。
・油性インクで文字が書けます。
【用途】
・軽~中梱包用。
【商品仕様】
・色:クリーム
・幅(mm):38
・長さ(m):50
・厚み(mm):0.14
・JANコード:4970520338036
・トラスココード:808-0984
・質量:225g
【材質/仕上】
・クラフト紙(ポリエチレンラミネートなし)
・粘着剤:ゴム系

Part Number
22438
22450
22450S
22460
22475
2244550
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tape Width
(mm)
Color JAN code Trusco code Tensile strength (N/10 mm)

89,375 VND

60 Piece(s) 9 Day(s) 38 Yellow system 4970520338036 808-0984 -

173,688 VND

1 Piece(s) 9 Day(s) 50 Yellow system 4970520338012 808-0988 58

112,500 VND

50 Piece(s) 9 Day(s) 50 Yellow system 4970520339019 808-0991 58

135,625 VND

40 Piece(s) 9 Day(s) 60 Yellow system 4970520338043 808-0992 58

166,875 VND

30 Piece(s) 9 Day(s) 75 Yellow system 4970520338050 808-0993 58

94,375 VND

50 Piece(s) 9 Day(s) 45 Cream/Yellow system 4970520324831 828-3042 -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1