(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Outer Micrometer Measurement Range: 0 - 25mm

Standard Outer Micrometer Measurement Range: 0 - 25mm
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      2,555,490VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: MC105-25
・Measurement range (mm): 0 - 25
・Maximum allowable error (μm): 4
・Weight (g): 150
・Material: Frame/Sphere shape black lead cast iron, Spindle/high carbon chromium bearing steel
・Minimum reading: 0.01mm
・With constant pressure apparatus

Part Number
3-6039-01SALE
3-6039-04SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWeight (g) Part number Contents Measurement range (mm) Maximum allowable error (μm) Product detail type

2,555,490 VND

2,044,392 VND

1 Piece(s) 15 Day(s) 150MC105-25-0~254Measuring range: 0-25mm

5,110,980 VND

4,088,784 VND

1 Piece(s) 15 Day(s) 260MC105-100Comes with 1 reference rod75~1005Measuring range: 75-100mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Details With constant pressure device Materials Frame/spheroidal graphite cast iron, spindle/high carbon chrome bearing steel Minimum reading 0.01mm