(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stand Microscope 2008 Series

Stand Microscope 2008 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,587,148VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 2008-25
・Total magnification: 25 x
・Actual field of view (φmm): 3.3
・Minimum scale (mm): 0.05
・Measurement range (mm): 3
・Size: φ41.5 x 122mm
・Weight: 83g

 
Part Number
2-200-01
2-200-02
2-200-03
2-200-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum graduation
(mm)
Measuring Range
(mm)
Part number Total magnification True field of view

4,587,148 VND

1 Piece(s) 6 Day(s) 0.0532008-2525×3.30

4,884,763 VND

1 Piece(s) 7 Day(s) 0.021.62008-5050×1.70

5,155,285 VND

1 Piece(s) 21 Day(s) 0.0112008-7575×1.09

5,993,945 VND

1 Piece(s) 13 Day(s) 0.0050.82008-100100×0.84

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Size ø 41.5×122mm Weight 83g