(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Tool Material Type | Powdered High speed steel | Coating Type | TiAlN | Tolerance (Tolerance D) | h8 |
---|---|---|---|---|---|
Tolerance (Tolerance d) | h7 | Tolerance (Tolerance L) | ±1 | Number of blades | 2 |
Twist angle(°) | 25 | Point Angle(°) | 130 |
Please check the type/dimensions/specifications of the part DR02PM-020 in the Powder HSS Drill - JAVA series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DR02PM-020 trong chuỗi Powder HSS Drill - JAVA.
Part Number |
---|
DR02PM-021 |
DR02PM-022 |
DR02PM-023 |
DR02PM-024 |
DR02PM-025 |
DR02PM-026 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | External Diameter (D) | Cutting width (ℓ) | Shank (d) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 2.1 | 24 | 56 | 2.1 | 24 | 3 | ||
- | 1 Piece(s) | Quote | 2.2 | 25 | 56 | 2.2 | 25 | 3 | ||
- | 1 Piece(s) | Quote | 2.3 | 25 | 56 | 2.3 | 25 | 3 | ||
- | 1 Piece(s) | Quote | 2.4 | 30 | 61 | 2.4 | 30 | 3 | ||
- | 1 Piece(s) | Quote | 2.5 | 30 | 61 | 2.5 | 30 | 3 | ||
- | 1 Piece(s) | Quote | 2.6 | 30 | 61 | 2.6 | 30 | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy