(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sling Chain (4-hook/sling hook)

Sling Chain (4-hook/sling hook)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    15,211,250 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA981VE-11A
EA981VE-15A
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Working Load
(t)
Weight
(kg)
Master Ring Inner Diameter Hook opening Details 4

15,211,250 VND

1 Piece(s) Quote 0 to 60° (2.5 t) · 60 to 90° (2.1 t) 6.9 kg 160×95mm 22mm Spring hook (with stopper)

15,941,534 VND

1 Piece(s) Quote 0 to 60° (4.1 t) · 60 to 90° (3.3 t) 9.1 kg 160×110mm 28mm With spring hook (with stopper)

Basic Specifications

  • Overall length(m)
    1.5m
  • Details 1
    4 hanging
  • Details 2
    Steel cast iron
  • Details 3
    With master link
  • Product Detail Type
    Sling Chain (4-Hanging)

Product Description

[Features]A sling chain with a spring hook (with a stopper) and a master link.

Part Number
EA981VE-11A
EA981VE-15A
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Working Load
(t)
Weight
(kg)
Master Ring Inner Diameter Hook opening Details 4

15,211,250 VND

1 Piece(s) Quote 0 to 60° (2.5 t) · 60 to 90° (2.1 t) 6.9 kg 160×95mm 22mm Spring hook (with stopper)

15,941,534 VND

1 Piece(s) Quote 0 to 60° (4.1 t) · 60 to 90° (3.3 t) 9.1 kg 160×110mm 28mm With spring hook (with stopper)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1