(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Quenching]Fully-Threaded Bolts (Steel)

[Quenching]Fully-Threaded Bolts (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      413,528VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Materials: SNB7 (Alloy bolt material for high temperature)
·Treatment: Hardening and tempering, Black oxide coating

 
Part Number
EA949HL-1
EA949HL-2
EA949HL-3
EA949HL-4
EA949HL-5
EA949HL-6
EA949HL-7
EA949HL-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Overall length
(mm)
Thread diameter Screw

413,528 VND

1 Piece(s) 10 Day(s) or more 4518340242043320M10M10×1.5

503,705 VND

1 Piece(s) 10 Day(s) or more 4518340243248490M10M10×1.5

542,311 VND

1 Piece(s) 10 Day(s) or more 4518340243255320M12M12×1.75

710,866 VND

1 Piece(s) 9 Day(s) or more 4518340243293490M12M12×1.75

686,372 VND

1 Piece(s) 9 Day(s) or more 4518340243309320M16M16×2

937,523 VND

1 Piece(s) 9 Day(s) or more 4518340243538490M16M16×2

915,393 VND

1 Piece(s) 10 Day(s) or more 4518340243545320M20M20×2.5

1,236,974 VND

1 Piece(s) 10 Day(s) or more 4518340243552490M20M20×2.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type jig bolt Materials hardened steel Details of materials Steel (SNB7)
Treatment Quenched and tempered black dyed