(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
300 ml Quick-Drying Rust Preventive Spray

300 ml Quick-Drying Rust Preventive Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    363,039 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942EE-1
EA942EE-2
EA942EE-3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color

363,039 VND

1 Piece(s) 7 Day(s) or more Red Rust

363,039 VND

1 Piece(s) 7 Day(s) or more Gray

363,039 VND

1 Piece(s) 7 Day(s) or more White

Basic Specifications

  • Details 1
    Matte
  • Details 2
    Rust preventive primer
  • Quantity
    300 ml
  • Details 3
    Quick-Dry Type
  • Product Detail Type
    300 ml
  • Details 4
    Oil-based type
  • Drying time
    (Finger touch): 20°C: Approx. 30 minutes, winter: Approx. 60 min. (Semi-Cured): 20°C: Approx. 60 minutes, winter: Approx. 2 hours
  • Painted Area (Single coating)
    1.2 to 1.6 m2
  • Thinner
    Not required

Product Description

【Product Specifications】
・Matte
・Rustproof primer
・Quic dry type
・Content-300ml
・For rust prevention of iron gate, iron barrier, handrail, wire mesh, shutter and iron in the shed
・Drying time (Finger touch)-20℃: about 30 min., Winter: about 60 minutes
・Paintarea (1 coat)-1.2 to 1.6m2
・Wait more than about 6 hours prior to recoating and finish coat painting to ensure the rustproof effect.
・Outstanding rustproof performance, the effect of top coat lasts long.
・Color…Red rust color

Part Number
EA942EE-1
EA942EE-2
EA942EE-3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color

363,039 VND

1 Piece(s) 7 Day(s) or more Red Rust

363,039 VND

1 Piece(s) 7 Day(s) or more Gray

363,039 VND

1 Piece(s) 7 Day(s) or more White

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1