(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Inspection mirror (retractable) EA724BA

Inspection mirror (retractable) EA724BA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,784,771VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Telescopic inspection mirror with LED light.
Glass is used as mirror material.

 
Part Number
EA724BA-11
EA724BA-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPole Length JAN code

2,784,771 VND

1 Piece(s) 7 Day(s) or more 600 to 10004518340040694

3,959,880 VND

1 Piece(s) 7 Day(s) or more 900 to 25004518340040717

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Inspection mirror Magnification(x) same The Material of a Pole Aluminum
Accessories Mirror cover included