(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp with screw hole

Clamp with screw hole
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,384,689VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ESCO clamping parts (for hand tightening), clamp with screw hole.
Materials: Hardening steel
Minimum order quantity: 1 pc.

Part Number
EA637CK-12
EA637CK-16
EA637CK-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible bolts Overall width
(mm)
Overall length
(mm)
A Size JAN code Weight N Size I Size

1,384,689 VND

1 Piece(s) 10 Day(s) or more M123511020mm4548745356878340g82mm21.5mm

1,966,022 VND

1 Piece(s) 10 Day(s) or more M164014230mm4548745356885770g107mm28.0mm

4,020,687 VND

1 Piece(s) 10 Day(s) or more M205020040mm45487453568921800g150mm38.0mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Single clamp Main unit material hardened steel