(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp (Made of Plastic)

Clamp (Made of Plastic)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      124,881VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material- Body: Nylon
・Use it for fixing the material.
・It is convenient for adhesion, template, nailing and sawing of plywood, wood, steel plate, plastic plate, inserting paper, etc.
・Overall length-120mm
・Max. opening-40mm

 
Part Number
EA526AC-1
EA526AC-2
EA526AC-3
EA526AC-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize Maximum opening
(mm)
Weight
(g)
Specification 1

124,881 VND

1 Piece(s) 6 Day(s) or more 90x65x25mmApprox. 2528g4548745758153

142,011 VND

1 Piece(s) 9 Day(s) 120 × 90 × 30 mm,4068g4548745758160

172,041 VND

1 Piece(s) 6 Day(s) or more 160×120×35mm60122g4548745758344

211,958 VND

1 Piece(s) 6 Day(s) or more 235×170×45mm100194g4548745758351

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Materials Main unit: nylon, clasp: PE Product type Main unit