(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond Millstone Flat File

Diamond Millstone Flat File
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      503,003VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] An extensive range of shapes, sizes, diamond granularity, diamond length, etc. are available. Supports various workpieces.
Specially shaped products can be manufactured upon order.

Part Number
DGHI122U
DHI102TU
DHI103TU
DSHI082U
DSHI083U
DSHI101U
DSHI102U
DSHI102U(0.5)
DSHI103U
DSHI104U(0.5)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
File Length × Total Length
(mm)
Width×Thickness
(mm)
Product Type

503,003 VND

1 Piece(s) 9 Day(s) 20050×1702.5×1.3Ultra-thin and flat

597,250 VND

1 Piece(s) 9 Day(s) 20030×1705.8×0.7Thin Flat Taper

597,250 VND

1 Piece(s) 9 Day(s) 30030×1705.8×0.7Thin Flat Taper

697,250 VND

1 Piece(s) 9 Day(s) 20050×1806.5×0.8Thin Flat

900,000 VND

1 Piece(s) 9 Day(s) 30050×1806.5×0.8Thin Flat

597,250 VND

1 Piece(s) 9 Day(s) 15040×1705.8×1.1Thin Flat

597,250 VND

1 Piece(s) 9 Day(s) 20040×1705.8×1.1Thin Flat

597,250 VND

1 Piece(s) 9 Day(s) 20040×1705.8×0.50.5 mm Thin/Flat

558,328 VND

1 Piece(s) 9 Day(s) 30040×1705.8×1.1Thin Flat

558,328 VND

1 Piece(s) 9 Day(s) 40040×1705.8×0.50.5 mm Thin/Flat

Loading...Tải…

  1. 1