(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specification (Dφ) (mm) | Cutting width (L1) (mm) | Cutting width (L) (mm) | Taper (MT) |
---|---|---|---|---|---|---|---|---|
904,612 VND | 1 Piece(s) | 33 Day(s) | 5 | 45 | 120 | 1 | ||
868,531 VND | 1 Piece(s) | 33 Day(s) | 5.5 | 45 | 120 | 1 | ||
798,657 VND | 1 Piece(s) | 33 Day(s) | 6 | 50 | 130 | 1 | ||
798,657 VND | 1 Piece(s) | 33 Day(s) | 6.5 | 50 | 130 | 1 | ||
798,657 VND | 1 Piece(s) | 33 Day(s) | 7 | 55 | 140 | 1 | ||
830,157 VND | 1 Piece(s) | 33 Day(s) | 7.5 | 55 | 140 | 1 | ||
766,583 VND | 1 Piece(s) | 33 Day(s) | 8 | 60 | 150 | 1 | ||
833,593 VND | 1 Piece(s) | 33 Day(s) | 8.5 | 60 | 150 | 1 | ||
766,583 VND | 1 Piece(s) | 33 Day(s) | 9 | 70 | 160 | 1 | ||
833,593 VND | 1 Piece(s) | 33 Day(s) | 9.5 | 70 | 160 | 1 | ||
766,583 VND | 1 Piece(s) | 33 Day(s) | 10 | 70 | 160 | 1 | ||
846,193 VND | 1 Piece(s) | 33 Day(s) | 10.5 | 70 | 160 | 1 | ||
798,657 VND | 1 Piece(s) | 33 Day(s) | 11 | 75 | 170 | 1 | ||
868,531 VND | 1 Piece(s) | 33 Day(s) | 11.5 | 75 | 170 | 1 | ||
782,045 VND | 1 Piece(s) | 33 Day(s) | 12 | 75 | 170 | 1 | ||
975,060 VND | 1 Piece(s) | 33 Day(s) | 13 | 80 | 180 | 1 | ||
1,455,006 VND | 1 Piece(s) | 33 Day(s) | 14 | 85 | 190 | 1(2) | ||
1,455,006 VND | 1 Piece(s) | 33 Day(s) | 15 | 90 | 210 | 2 | ||
1,455,006 VND | 1 Piece(s) | 33 Day(s) | 16 | 95 | 215 | 2 | ||
1,519,725 VND | 1 Piece(s) | 33 Day(s) | 17 | 100 | 220 | 2 | ||
1,531,754 VND | 1 Piece(s) | 33 Day(s) | 18 | 105 | 225 | 2 | ||
1,727,627 VND | 1 Piece(s) | 33 Day(s) | 19 | 105 | 225 | 2 | ||
1,711,591 VND | 1 Piece(s) | 33 Day(s) | 20 | 110 | 230 | 2 | ||
1,942,402 VND | 1 Piece(s) | 33 Day(s) | 21 | 120 | 240 | 2 | ||
2,144,006 VND | 1 Piece(s) | 33 Day(s) | 22 | 120 | 240 | 2 | ||
2,301,503 VND | 1 Piece(s) | 33 Day(s) | 23 | 130 | 250 | 2 | ||
2,586,722 VND | 1 Piece(s) | 33 Day(s) | 24 | 130 | 270 | 3 | ||
2,961,292 VND | 1 Piece(s) | 33 Day(s) | 25 | 130 | 270 | 3 | ||
3,435,515 VND | 1 Piece(s) | 33 Day(s) | 26 | 140 | 280 | 3 | ||
3,660,023 VND | 1 Piece(s) | 33 Day(s) | 27 | 140 | 280 | 3 | ||
3,910,309 VND | 1 Piece(s) | 33 Day(s) | 28 | 140 | 280 | 3 | ||
3,983,617 VND | 1 Piece(s) | 33 Day(s) | 29 | 150 | 290 | 3 | ||
3,983,617 VND | 1 Piece(s) | 33 Day(s) | 30 | 150 | 290 | 3 | ||
4,751,079 VND | 1 Piece(s) | 33 Day(s) | 31 | 150 | 290 | 3 | ||
4,988,190 VND | 1 Piece(s) | 33 Day(s) | 32 | 160 | 300 | 3(4) | ||
5,282,574 VND | 1 Piece(s) | 33 Day(s) | 33 | 160 | 300 | 3 | ||
5,461,266 VND | 1 Piece(s) | 33 Day(s) | 34 | 160 | 325 | 4 | ||
5,680,880 VND | 1 Piece(s) | 33 Day(s) | 35 | 160 | 325 | 4 | ||
5,866,257 VND | 1 Piece(s) | 33 Day(s) | 36 | 165 | 330 | 4 | ||
6,744,679 VND | 1 Piece(s) | 33 Day(s) | 37 | 165 | 330 | 4 | ||
7,418,268 VND | 1 Piece(s) | 33 Day(s) | 38 | 165 | 330 | 4 | ||
8,389,971 VND | 1 Piece(s) | 33 Day(s) | 39 | 165 | 330 | 4 | ||
8,852,205 VND | 1 Piece(s) | 33 Day(s) | 40 | 165 | 330 | 4 | ||
9,116,707 VND | 1 Piece(s) | 33 Day(s) | 41 | 165 | 330 | 4 | ||
9,169,239 VND | 1 Piece(s) | 33 Day(s) | 42 | 170 | 335 | 4 | ||
9,294,985 VND | 1 Piece(s) | 33 Day(s) | 43 | 170 | 335 | 4 | ||
9,479,748 VND | 1 Piece(s) | 33 Day(s) | 44 | 170 | 335 | 4 | ||
9,763,703 VND | 1 Piece(s) | 33 Day(s) | 45 | 170 | 335 | 4 | ||
10,567,183 VND | 1 Piece(s) | 33 Day(s) | 46 | 175 | 340 | 4 | ||
11,112,647 VND | 1 Piece(s) | 33 Day(s) | 47 | 175 | 340 | 4 | ||
11,666,399 VND | 1 Piece(s) | 33 Day(s) | 48 | 180 | 350 | 4 | ||
12,571,988 VND | 1 Piece(s) | 33 Day(s) | 49 | 180 | 350 | 4 | ||
12,901,990 VND | 1 Piece(s) | 33 Day(s) | 50 | 180 | 350 | 4 |
Loading...Tải…
Coating Y/N | None | Tolerance | Shank Diameter Tolerance | Material | HSS |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy