(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Carbide Tool Part (L2) | Taper (MT) | Cutting width (L1) |
---|---|---|---|---|---|---|---|---|---|
3,800,343 VND | 1 Piece(s) | 10 Day(s) | 13 | 205 | 29 | 1 | 140 | ||
3,853,605 VND | 1 Piece(s) | 10 Day(s) | 14 | 205 | 29 | 1 | 140 | ||
4,144,556 VND | 1 Piece(s) | 10 Day(s) | 14.5 | 222 | 29 | 2 | 142 | ||
4,202,975 VND | 1 Piece(s) | 10 Day(s) | 15 | 225 | 29 | 2 | 145 | ||
4,330,693 VND | 1 Piece(s) | 10 Day(s) | 15.5 | 225 | 29 | 2 | 148 | ||
4,391,974 VND | 1 Piece(s) | 10 Day(s) | 16 | 230 | 29 | 2 | 150 | ||
4,585,561 VND | 1 Piece(s) | 10 Day(s) | 16.5 | 232 | 29 | 2 | 152 | ||
4,650,848 VND | 1 Piece(s) | 10 Day(s) | 17 | 235 | 29 | 2 | 155 | ||
5,135,952 VND | 1 Piece(s) | 10 Day(s) | 17.5 | 240 | 33 | 2 | 160 | ||
5,458,975 VND | 1 Piece(s) | 10 Day(s) | 18 | 240 | 33 | 2 | 160 | ||
5,498,493 VND | 1 Piece(s) | 10 Day(s) | 18.5 | 245 | 33 | 2 | 165 | ||
5,420,030 VND | 1 Piece(s) | 10 Day(s) | 19 | 245 | 33 | 2 | 165 | ||
5,850,332 VND | 1 Piece(s) | 10 Day(s) | 19.5 | 250 | 33 | 2 | 170 | ||
5,939,472 VND | 1 Piece(s) | 10 Day(s) | 20 | 250 | 33 | 2 | 170 | ||
6,133,099 VND | 1 Piece(s) | 10 Day(s) | 21 | 255 | 33 | 2 | 175 | ||
6,577,605 VND | 1 Piece(s) | 10 Day(s) | 22 | 260 | 33 | 2 | 180 | ||
6,543,377 VND | 1 Piece(s) | 10 Day(s) | 23 | 265 | 37 | 2 | 185 | ||
7,793,742 VND | 1 Piece(s) | 10 Day(s) | 24 | 285 | 37 | 3 | 186 | ||
8,663,912 VND | 1 Piece(s) | 10 Day(s) | 25 | 285 | 37 | 3 | 186 | ||
9,543,523 VND | 1 Piece(s) | 10 Day(s) | 26 | 285 | 37 | 3 | 186 | ||
10,052,379 VND | 1 Piece(s) | 10 Day(s) | 27 | 305 | 45 | 3 | 206 | ||
11,373,579 VND | 1 Piece(s) | 10 Day(s) | 28 | 305 | 45 | 3 | 206 | ||
12,186,499 VND | 1 Piece(s) | 10 Day(s) | 29 | 305 | 45 | 3 | 206 | ||
13,404,362 VND | 1 Piece(s) | 10 Day(s) | 30 | 305 | 45 | 3 | 206 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy