(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Automotive Tool Torque Adapter 3701-20Nm and - 30Nm

Automotive Tool Torque Adapter 3701-20Nm and - 30Nm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    2,858,228 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3701-20
3701-30
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Dimension D
(mm)
Mass
(g)

2,858,228 VND

1 Piece(s) 16 Day(s) 25.5 178

2,862,828 VND

1 Piece(s) 16 Day(s) 28 220

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    75
  • Insertion Angle
    3/8"
Part Number
3701-20
3701-30
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Dimension D
(mm)
Mass
(g)

2,858,228 VND

1 Piece(s) 16 Day(s) 25.5 178

2,862,828 VND

1 Piece(s) 16 Day(s) 28 220

Loading...Tải…

Close

Comparison list