(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Impact Socket 3/8 "(9.5 mm) Hex Socket 13400M/13400A

Impact Socket 3/8 "(9.5 mm) Hex Socket 13400M/13400A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    300,041 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
13400A-1-2
13400A-1-4
13400A-3-4
13400A-3-8
13400A-5-8
13400A-5-16
13400A-7-8
13400A-7-16
13400A-9-16
13400A-11-16
13400A-13-16
13400M-6
13400M-7
13400M-9
13400M-11
13400M-15
13400M-16
13400M-18
13400M-20
13400M-23
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

338,051 VND

1 Piece(s) 16 Day(s) 1/2 19.5 22 10 812-0311 56

331,120 VND

1 Piece(s) 16 Day(s) 1/4 10.8 19 5 812-0313 40

380,691 VND

1 Piece(s) 16 Day(s) 3/4 27 22 12 812-0314 67

336,300 VND

1 Piece(s) 16 Day(s) 3/8 15.8 19 7 812-0315 40

358,878 VND

1 Piece(s) 16 Day(s) 5/8 23.3 22 11 812-0317 57

331,120 VND

1 Piece(s) 16 Day(s) 5/16 13.3 19 6 812-0316 40

472,515 VND

1 Piece(s) 16 Day(s) 7/8 30.8 22 13 812-0319 72

336,406 VND

1 Piece(s) 16 Day(s) 7/16 17 19 8 812-0318 41

338,051 VND

1 Piece(s) 16 Day(s) 9/16 20.8 22 10 812-0320 56

379,923 VND

1 Piece(s) 16 Day(s) 11/16 24.5 22 12 812-0309 60

472,405 VND

1 Piece(s) 16 Day(s) 13/16 29.5 22 12 812-0312 71

300,041 VND

1 Piece(s) 16 Day(s) 6 10.8 19 5 812-0439 40

300,041 VND

1 Piece(s) 16 Day(s) 7 12 19 5 812-0440 40

300,041 VND

1 Piece(s) 16 Day(s) 9 14.5 19 7 812-0441 40

308,121 VND

1 Piece(s) 16 Day(s) 11 17 19 8 812-0433 41

327,693 VND

1 Piece(s) 16 Day(s) 15 22 22 11 812-0434 56

327,801 VND

1 Piece(s) 16 Day(s) 16 23.3 22 11 812-0435 57

346,675 VND

1 Piece(s) 16 Day(s) 18 25.8 22 12 812-0436 62

409,706 VND

1 Piece(s) 16 Day(s) 20 28.3 22 12 812-0437 70

417,823 VND

1 Piece(s) 16 Day(s) 23 32 22 13 812-0438 75

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
Part Number
13400A-1-2
13400A-1-4
13400A-3-4
13400A-3-8
13400A-5-8
13400A-5-16
13400A-7-8
13400A-7-16
13400A-9-16
13400A-11-16
13400A-13-16
13400M-6
13400M-7
13400M-9
13400M-11
13400M-15
13400M-16
13400M-18
13400M-20
13400M-23
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

338,051 VND

1 Piece(s) 16 Day(s) 1/2 19.5 22 10 812-0311 56

331,120 VND

1 Piece(s) 16 Day(s) 1/4 10.8 19 5 812-0313 40

380,691 VND

1 Piece(s) 16 Day(s) 3/4 27 22 12 812-0314 67

336,300 VND

1 Piece(s) 16 Day(s) 3/8 15.8 19 7 812-0315 40

358,878 VND

1 Piece(s) 16 Day(s) 5/8 23.3 22 11 812-0317 57

331,120 VND

1 Piece(s) 16 Day(s) 5/16 13.3 19 6 812-0316 40

472,515 VND

1 Piece(s) 16 Day(s) 7/8 30.8 22 13 812-0319 72

336,406 VND

1 Piece(s) 16 Day(s) 7/16 17 19 8 812-0318 41

338,051 VND

1 Piece(s) 16 Day(s) 9/16 20.8 22 10 812-0320 56

379,923 VND

1 Piece(s) 16 Day(s) 11/16 24.5 22 12 812-0309 60

472,405 VND

1 Piece(s) 16 Day(s) 13/16 29.5 22 12 812-0312 71

300,041 VND

1 Piece(s) 16 Day(s) 6 10.8 19 5 812-0439 40

300,041 VND

1 Piece(s) 16 Day(s) 7 12 19 5 812-0440 40

300,041 VND

1 Piece(s) 16 Day(s) 9 14.5 19 7 812-0441 40

308,121 VND

1 Piece(s) 16 Day(s) 11 17 19 8 812-0433 41

327,693 VND

1 Piece(s) 16 Day(s) 15 22 22 11 812-0434 56

327,801 VND

1 Piece(s) 16 Day(s) 16 23.3 22 11 812-0435 57

346,675 VND

1 Piece(s) 16 Day(s) 18 25.8 22 12 812-0436 62

409,706 VND

1 Piece(s) 16 Day(s) 20 28.3 22 12 812-0437 70

417,823 VND

1 Piece(s) 16 Day(s) 23 32 22 13 812-0438 75

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1